??
CAD model selection
Selectable products: 1
93021
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6830 - Horizontal acting toggle clamp with open clamping arm and horizontal base
Bill of material
93021
BESTNR
Order No.
93021
GR
Size
2
PDF
catalog sheet
PDF
HANDGRIFF
colour
rot
F1
Force F1
1.00 kN
F2
Force F2
1.2 kN
AS
M6 x 35 mm
GEW
185 g
W1
Angle ALPHA (α)
90 °
WB
Angle range
°
A
6 mm
B
64 mm
C
26 mm
D
5.6 mm
D1
5.6 mm
E
32.0 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
16.0 mm
H
24.0 mm
H1
45.0 mm
H2
68.0 mm
HWMIN
-1.5 mm
HWMAX
5.0 mm
I
13.2 mm
K
6.0 mm
L
12.7 mm
L1
162 mm
M
19,5 - 29,5 mm
M1
28.5 mm
M2
-
N
42.0 mm
P
38.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772093020
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D