??
CAD model selection
Selectable products: 1
557670
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 68300E - Horizontal acting toggle clamp plus, with increased clamping force
Bill of material
557670
BESTNR
Order No.
557670
GR
Size
4
PDF
catalog sheet
PDF
HANDGRIFF
colour
blue
F1
Force F1
3.5 kN
F2
Force F2
8.0 kN
AS
Clamping screw
M10x76 mm
GEW
Weight
1250 g
W1
Angle ALPHA (α)
90 °
WB
Angle range
°
A
10 mm
B
120 mm
C
41.5 mm
D
Diameter
8.6 mm
E
69 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
23.0 mm
H
41.0 mm
H1
77.0 mm
H2
135 mm
HWMIN
-2.0 mm
HWMAX
16.5 mm
I
24.0 mm
K
10.5 mm
L1
329 mm
M
34.5 - 45 mm
N
60.0 mm
P
76.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772013257
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D