??
CAD model selection
Selectable products: 1
557498
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 68300G - Horizontal acting toggle clamp plus, with increased clamping force
Bill of material
557498
BESTNR
Order No.
557498
GR
Size
1
PDF
catalog sheet
PDF
HANDGRIFF
colour
green
F1
Force F1
1.1 kN
F2
Force F2
1.7 kN
AS
Clamping screw
M5 x35 mm
GEW
Weight
114 g
W1
Angle ALPHA (α)
90 °
WB
Angle range
°
A
5 mm
B
46 mm
C
13.5 mm
D
Diameter
4.3 mm
E
20 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
16.5 mm
H
19.0 mm
H1
35.0 mm
H2
46 mm
HWMIN
1.0 mm
HWMAX
10.0 mm
I
12.0 mm
K
6.0 mm
L1
126 mm
M
15 - 19.5 mm
N
27.5 mm
P
34.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772009670
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number557498
Order No.557498
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 141.50EUR
Gross list prices from 1038.00EUR
Gross list prices from 10034.20EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:47 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.