??
CAD model selection
Selectable products: 1
557936
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 68300G - Horizontal acting toggle clamp plus, with increased clamping force
Bill of material
557936
BESTNR
Order No.
557936
GR
Size
2
PDF
catalog sheet
PDF
HANDGRIFF
colour
green
F1
Force F1
1.6 kN
F2
Force F2
3.0 kN
AS
Clamping screw
M6 x50 mm
GEW
Weight
450 g
W1
Angle ALPHA (α)
90 °
WB
Angle range
°
A
8 mm
B
71 mm
C
26.0 mm
D
Diameter
6.5 mm
E
39 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
14.0 mm
H
28.0 mm
H1
51.0 mm
H2
108 mm
HWMIN
-1.0 mm
HWMAX
12.0 mm
I
16.0 mm
K
7.0 mm
L1
224 mm
M
23.5 - 34 mm
N
46.0 mm
P
52.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772017750
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D