??
CAD model selection
Selectable products: 1
557930
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 68300Y - Horizontal acting toggle clamp plus, with increased clamping force
Bill of material
557930
BESTNR
Order No.
557930
GR
Size
2
PDF
catalog sheet
PDF
HANDGRIFF
colour
yellow
F1
Force F1
1.6 kN
F2
Force F2
3.0 kN
AS
Clamping screw
M6 x50 mm
GEW
Weight
450 g
W1
Angle ALPHA (α)
90 °
WB
Angle range
°
A
8 mm
B
71 mm
C
26.0 mm
D
Diameter
6.5 mm
E
39 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
14.0 mm
H
28.0 mm
H1
51.0 mm
H2
108 mm
HWMIN
-1.0 mm
HWMAX
12.0 mm
I
16.0 mm
K
7.0 mm
L1
224 mm
M
23.5 - 34 mm
N
46.0 mm
P
52.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772017347
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number557930
Order No.557930
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 146.80EUR
Gross list prices from 1043.20EUR
Gross list prices from 10041.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:50 AM
Preview - Generation
Preview
3D
Dimension
2D