??
CAD model selection
Selectable products: 1
557656
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6830E - Horizontal acting toggle clamp with open clamping arm and horizontal base
Bill of material
557656
BESTNR
Order No.
557656
GR
Size
1
PDF
catalog sheet
PDF
HANDGRIFF
colour
blue
F1
Force F1
0.80 kN
F2
Force F2
1.1 kN
AS
M5 x 30 mm
GEW
105 g
W1
Angle ALPHA (α)
90 °
WB
Angle range
°
A
5 mm
B
42 mm
C
13.0-14.5 mm
D
5.2 mm
D1
- mm
E
18.8 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
8.0 mm
H
19.0 mm
H1
30.0 mm
H2
49.0 mm
HWMIN
-3.0 mm
HWMAX
2.5 mm
I
10.0 mm
K
5.5 mm
L
- mm
L1
120 mm
M
18 - 21,5 mm
M1
- mm
M2
-
N
34.0 mm
P
34.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772013189
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D