??
CAD model selection
Selectable products: 1
557660
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6830E - Horizontal acting toggle clamp with open clamping arm and horizontal base
Bill of material
557660
BESTNR
Order No.
557660
GR
Size
5
PDF
catalog sheet
PDF
HANDGRIFF
colour
blue
F1
Force F1
3.00 kN
F2
Force F2
5.0 kN
AS
M8 x 65 mm
GEW
1080 g
W1
Angle ALPHA (α)
90 °
WB
Angle range
°
A
10 mm
B
123 mm
C
41.5 mm
D
8.5 mm
D1
- mm
E
78.0 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
16.0 mm
H
46.0 mm
H1
73.0 mm
H2
128.0 mm
HWMIN
1.7 mm
HWMAX
25.0 mm
I
25.0 mm
K
12.5 mm
L
- mm
L1
321 mm
M
41.5 mm
M1
- mm
M2
-
N
58.0 mm
P
77.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772013226
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D