??
CAD model selection
Selectable products: 1
557994
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6830T - Horizontal acting toggle clamp with open clamping arm and horizontal base
Bill of material
557994
BESTNR
Order No.
557994
GR
Size
3
PDF
catalog sheet
PDF
HANDGRIFF
colour
black
F1
Force F1
1.80 kN
F2
Force F2
2.5 kN
AS
M8 x 45 mm
GEW
320 g
W1
Angle ALPHA (α)
90 °
WB
Angle range
°
A
8 mm
B
73 mm
C
25.7 mm
D
6.5 mm
D1
5.1 mm
E
38.0 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
14.0 mm
H
32.0 mm
H1
48.5 mm
H2
86.0 mm
HWMIN
-2.0 mm
HWMAX
9.0 mm
I
15.0 mm
K
7.0 mm
L
13 mm
L1
206 mm
M
21,5 - 32 mm
M1
31.6 mm
M2
-
N
45.5 mm
P
50.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772018351
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number557994
Order No.557994
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 141.10EUR
Gross list prices from 1037.60EUR
Gross list prices from 10032.70EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:50 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.