??
CAD model selection
Selectable products: 1
557042
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6830Y - Horizontal acting toggle clamp with open clamping arm and horizontal base
Bill of material
557042
BESTNR
Order No.
557042
GR
Size
4
PDF
catalog sheet
PDF
HANDGRIFF
colour
yellow
F1
Force F1
2.00 kN
F2
Force F2
3.0 kN
AS
M8 x 65 mm
GEW
700 g
W1
Angle ALPHA (α)
90 °
WB
Angle range
°
A
10 mm
B
113 mm
C
41 mm
D
8.5 mm
D1
8.5 mm
E
63.0 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
27.0 mm
H
45.0 mm
H1
75.0 mm
H2
126.0 mm
HWMIN
-4.0 mm
HWMAX
24.0 mm
I
20.0 mm
K
8.0 mm
L
20.5 mm
L1
287 mm
M
29 - 43 mm
M1
43 mm
M2
-
N
58.0 mm
P
57.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772005481
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D