??
CAD model selection
Selectable products: 1
93252
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6832 - Horizontal acting toggle clamp with open clamping arm and vertical base
Bill of material
93252
BESTNR
Order No.
93252
GR
Size
5
PDF
catalog sheet
PDF
HANDGRIFF
colour
red
F1
Force F1
3.00 kN
F2
Force F2
5.0 kN
AS
Clamping screw
M8 x 65 mm
GEW
Weight
65 g
WB
Angle range
°
ALPHA
Angle ALPHA (α)
90 °
A
10.0 mm
B
123 mm
C
41.5 mm
D
Diameter
8.5 mm
D1
Diameter
- mm
E
78.0 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
16 mm
H
65.0 mm
H1
92 mm
H2
128 mm
HWMIN
21.5 mm
HWMAX
45.0 mm
I
25.0 mm
K
12.50 mm
L
- mm
L1
321 mm
M
57.0 mm
M1
- mm
N
36 mm
O
10 mm
P
77.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772093259
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D