??
CAD model selection
Selectable products: 1
557676
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6832E - Horizontal acting toggle clamp with open clamping arm and vertical base
Bill of material
557676
BESTNR
Order No.
557676
GR
Size
5
PDF
catalog sheet
PDF
HANDGRIFF
colour
blue
F1
Force F1
3.00 kN
F2
Force F2
5.0 kN
AS
Clamping screw
M8 x 65 mm
GEW
Weight
65 g
WB
Angle range
°
ALPHA
Angle ALPHA (α)
90 °
A
10.0 mm
B
123 mm
C
41.5 mm
D
Diameter
8.5 mm
D1
Diameter
- mm
E
78.0 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
16 mm
H
65.0 mm
H1
92 mm
H2
128 mm
HWMIN
21.5 mm
HWMAX
45.0 mm
I
25.0 mm
K
12.50 mm
L
- mm
L1
321 mm
M
57.0 mm
M1
- mm
N
36 mm
O
10 mm
P
77.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772013318
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number557676
Order No.557676
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 179.00EUR
Gross list prices from 1073.00EUR
Gross list prices from 10066.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:48 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.