??
CAD model selection
Selectable products: 1
557503
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6832G - Horizontal acting toggle clamp with open clamping arm and vertical base
Bill of material
557503
BESTNR
Order No.
557503
GR
Size
2
PDF
catalog sheet
PDF
HANDGRIFF
colour
green
F1
Force F1
1.00 kN
F2
Force F2
1.2 kN
AS
Clamping screw
M6 x 35 mm
GEW
Weight
35 g
WB
Angle range
°
ALPHA
Angle ALPHA (α)
90 °
A
6.0 mm
B
64 mm
C
26.0 mm
D
Diameter
5.6 mm
D1
Diameter
5.6 mm
E
32.0 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
16 mm
H
40.0 mm
H1
61 mm
H2
68 mm
HWMIN
15.0 mm
HWMAX
22.0 mm
I
13.2 mm
K
6.00 mm
L
12.7 mm
L1
164 mm
M
29.5 - 34 mm
M1
34 mm
N
21 mm
O
5 mm
P
38.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772009724
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number557503
Order No.557503
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 132.70EUR
Gross list prices from 1030.00EUR
Gross list prices from 10026.60EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:47 AM
Preview - Generation
Preview
3D
Dimension
2D