??
CAD model selection
Selectable products: 1
557505
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6832G - Horizontal acting toggle clamp with open clamping arm and vertical base
Bill of material
557505
BESTNR
Order No.
557505
GR
Size
4
PDF
catalog sheet
PDF
HANDGRIFF
colour
green
F1
Force F1
2.00 kN
F2
Force F2
3.0 kN
AS
Clamping screw
M8 x 65 mm
GEW
Weight
65 g
WB
Angle range
°
ALPHA
Angle ALPHA (α)
90 °
A
10.0 mm
B
113 mm
C
41.0 mm
D
Diameter
8.5 mm
D1
Diameter
8.5 mm
E
63.0 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
27 mm
H
66.5 mm
H1
97 mm
H2
115 mm
HWMIN
17.5 mm
HWMAX
46.0 mm
I
20.0 mm
K
8.00 mm
L
20.5 mm
L1
287 mm
M
52 - 59 mm
M1
59 mm
N
34 mm
O
8 mm
P
57.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772009748
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D