??
CAD model selection
Selectable products: 1
557099
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6832Y - Horizontal acting toggle clamp with open clamping arm and vertical base
Bill of material
557099
BESTNR
Order No.
557099
GR
Size
2
PDF
catalog sheet
PDF
HANDGRIFF
colour
yellow
F1
Force F1
1.00 kN
F2
Force F2
1.2 kN
AS
Clamping screw
M6 x 35 mm
GEW
Weight
35 g
WB
Angle range
°
ALPHA
Angle ALPHA (α)
90 °
A
6.0 mm
B
64 mm
C
26.0 mm
D
Diameter
5.6 mm
D1
Diameter
5.6 mm
E
32.0 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
16 mm
H
40.0 mm
H1
61 mm
H2
68 mm
HWMIN
15.0 mm
HWMAX
22.0 mm
I
13.2 mm
K
6.00 mm
L
12.7 mm
L1
164 mm
M
29.5 - 34 mm
M1
34 mm
N
21 mm
O
5 mm
P
38.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772006037
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D