??
CAD model selection
Selectable products: 1
557683
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6833E - Horizontal acting toggle clamp with angle base
Bill of material
557683
BESTNR
Order No.
557683
GR
Size
2
PDF
catalog sheet
PDF
F1
Force F1
1.0 kN
F2
Force F2
1.2 kN
HANDGRIFF
colour
blue
AS
Clamping screw
M6 x 35 mm
GEW
Weight
245 g
WB
Angle range
°
ALPHA
Angle ALPHA (α)
90 °
A
6 mm
B
52 mm
C
20.0 mm
D
5.6 mm
E
32 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
HWMIN
22.0 mm
HWMAX
29.5 mm
F
10.5 mm
H
73 mm
H1
94.0 mm
H2
68 mm
I
13.2 mm
K
6 mm
L1
162 mm
M
25.5 mm
N
37 mm
P
32 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772013424
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D