??
CAD model selection
Selectable products: 1
557684
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6833E - Horizontal acting toggle clamp with angle base
Bill of material
557684
BESTNR
Order No.
557684
GR
Size
3
PDF
catalog sheet
PDF
F1
Force F1
1.8 kN
F2
Force F2
2.5 kN
HANDGRIFF
colour
blue
AS
Clamping screw
M8 x 45 mm
GEW
Weight
390 g
WB
Angle range
°
ALPHA
Angle ALPHA (α)
90 °
A
8 mm
B
59 mm
C
24.0 mm
D
6.8 mm
E
37 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
HWMIN
5.0 mm
HWMAX
16.0 mm
F
6.5 mm
H
70 mm
H1
86.5 mm
H2
86 mm
I
15.0 mm
K
7 mm
L1
206 mm
M
29.0 mm
N
43 mm
P
38 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772013448
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D