??
CAD model selection
Selectable products: 1
557685
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6833E - Horizontal acting toggle clamp with angle base
Bill of material
557685
BESTNR
Order No.
557685
GR
Size
4
PDF
catalog sheet
PDF
F1
Force F1
2.0 kN
F2
Force F2
3.0 kN
HANDGRIFF
colour
blue
AS
Clamping screw
M8 x 65 mm
GEW
Weight
730 g
WB
Angle range
°
ALPHA
Angle ALPHA (α)
90 °
A
10 mm
B
93 mm
C
32.0 mm
D
8.5 mm
E
63 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
HWMIN
11.0 mm
HWMAX
40.0 mm
F
15.0 mm
H
102 mm
H1
133.0 mm
H2
120 mm
I
20.0 mm
K
40 mm
L1
282 mm
M
32.0 mm
N
52 mm
P
82 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772013462
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D