??
CAD model selection
Selectable products: 1
557350
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6833J - Horizontal acting toggle clamp with angle base
Bill of material
557350
BESTNR
Order No.
557350
GR
Size
1
PDF
catalog sheet
PDF
F1
Force F1
0.8 kN
F2
Force F2
1.1 kN
HANDGRIFF
colour
orange
AS
Clamping screw
M5 x 30 mm
GEW
Weight
170 g
WB
Angle range
°
ALPHA
Angle ALPHA (α)
90 °
A
5 mm
B
32 mm
C
13.5 mm
D
5.2 mm
E
19 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
HWMIN
14.0 mm
HWMAX
20.0 mm
F
4.0 mm
H
57 mm
H1
68.0 mm
H2
49 mm
I
10.0 mm
K
8 mm
L1
120 mm
M
19.0 mm
N
31 mm
P
28 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772008260
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D