??
CAD model selection
Selectable products: 1
557352
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6833J - Horizontal acting toggle clamp with angle base
Bill of material
557352
BESTNR
Order No.
557352
GR
Size
3
PDF
catalog sheet
PDF
F1
Force F1
1.8 kN
F2
Force F2
2.5 kN
HANDGRIFF
colour
orange
AS
Clamping screw
M8 x 45 mm
GEW
Weight
390 g
WB
Angle range
°
ALPHA
Angle ALPHA (α)
90 °
A
8 mm
B
59 mm
C
24.0 mm
D
6.8 mm
E
37 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
HWMIN
5.0 mm
HWMAX
16.0 mm
F
6.5 mm
H
70 mm
H1
86.5 mm
H2
86 mm
I
15.0 mm
K
7 mm
L1
206 mm
M
29.0 mm
N
43 mm
P
38 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772008284
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number557352
Order No.557352
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 143.40EUR
Gross list prices from 1038.40EUR
Gross list prices from 10032.70EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:45 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.