??
CAD model selection
Selectable products: 1
558021
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6833T - Horizontal acting toggle clamp with angle base
Bill of material
558021
BESTNR
Order No.
558021
GR
Size
1
PDF
catalog sheet
PDF
F1
Force F1
0.8 kN
F2
Force F2
1.1 kN
HANDGRIFF
colour
black
AS
Clamping screw
M5 x 30 mm
GEW
Weight
170 g
WB
Angle range
°
ALPHA
Angle ALPHA (α)
90 °
A
5 mm
B
32 mm
C
13.5 mm
D
5.2 mm
E
19 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
HWMIN
14.0 mm
HWMAX
20.0 mm
F
4.0 mm
H
57 mm
H1
68.0 mm
H2
49 mm
I
10.0 mm
K
8 mm
L1
120 mm
M
19.0 mm
N
31 mm
P
28 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772018559
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number558021
Order No.558021
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 130.90EUR
Gross list prices from 1027.90EUR
Gross list prices from 10023.70EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:50 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.