??
CAD model selection
Selectable products: 1
557679
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6834E - Horizontal acting toggle clamp with solid arm and horizontal base
Bill of material
557679
BESTNR
Order No.
557679
GR
Size
3
PDF
catalog sheet
PDF
F1
Force F1
1.8 kN
F2
Force F2
2.5 kN
HANDGRIFF
colour
blue
AS
Clamping screw
M 8x45 mm
ALPHA
Angle ALPHA (α)
90 °
WB
Angle range
°
A
6 mm
B
72 mm
C
26.0 mm
D
Diameter
6.5 mm
D1
Diameter
5.1 mm
E
Adjustment distance
44 mm
F
15.0 mm
H
32 mm
H1
48 mm
H2
86 mm
HWMIN
-3.5 mm
HWMAX
11.0 mm
I
15 mm
K
7.0 mm
L
13 mm
L1
205 mm
M
22 - 32 mm
M1
32.0 mm
N
45 mm
P
50 mm
GEW
Weight
320 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772013349
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D