??
CAD model selection
Selectable products: 1
557680
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6834E - Horizontal acting toggle clamp with solid arm and horizontal base
Bill of material
557680
BESTNR
Order No.
557680
GR
Size
4
PDF
catalog sheet
PDF
F1
Force F1
2.0 kN
F2
Force F2
3.0 kN
HANDGRIFF
colour
blue
AS
Clamping screw
M 8x65 mm
ALPHA
Angle ALPHA (α)
90 °
WB
Angle range
°
A
8 mm
B
111 mm
C
41.0 mm
D
Diameter
8.5 mm
D1
Diameter
8.5 mm
E
Adjustment distance
66 mm
F
26.0 mm
H
45 mm
H1
75 mm
H2
114 mm
HWMIN
-6.0 mm
HWMAX
22.0 mm
I
20 mm
K
8.0 mm
L
20.5 mm
L1
280 mm
M
29 - 43 mm
M1
43.0 mm
N
58 mm
P
57 mm
GEW
Weight
700 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772013363
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number557680
Order No.557680
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 151.00EUR
Gross list prices from 1046.60EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:48 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.