??
CAD model selection
Selectable products: 1
557510
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6834G - Horizontal acting toggle clamp with solid arm and horizontal base
Bill of material
557510
BESTNR
Order No.
557510
GR
Size
5
PDF
catalog sheet
PDF
F1
Force F1
3.0 kN
F2
Force F2
5.0 kN
HANDGRIFF
colour
green
AS
Clamping screw
M12x80 mm
ALPHA
Angle ALPHA (α)
90 °
WB
Angle range
°
A
10 mm
B
121 mm
C
41.5 mm
D
Diameter
8.5 mm
D1
Diameter
- mm
E
Adjustment distance
78 mm
F
17.5 mm
H
46 mm
H1
73 mm
H2
128 mm
HWMIN
-13.0 mm
HWMAX
12.5 mm
I
25 mm
K
12.5 mm
L
- mm
L1
320 mm
M
41.5 mm
M1
- mm
N
58 mm
P
77 mm
GEW
Weight
1080 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772009793
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number557510
Order No.557510
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 179.00EUR
Gross list prices from 1073.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:47 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.