??
CAD model selection
Selectable products: 1
558017
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6834T - Horizontal acting toggle clamp with solid arm and horizontal base
Bill of material
558017
BESTNR
Order No.
558017
GR
Size
2
PDF
catalog sheet
PDF
F1
Force F1
1.0 kN
F2
Force F2
1.2 kN
HANDGRIFF
colour
black
AS
Clamping screw
M 6x35 mm
ALPHA
Angle ALPHA (α)
90 °
WB
Angle range
°
A
5 mm
B
63 mm
C
26.0 mm
D
Diameter
5.6 mm
D1
Diameter
5.6 mm
E
Adjustment distance
35 mm
F
16.0 mm
H
24 mm
H1
45 mm
H2
66 mm
HWMIN
-2.0 mm
HWMAX
7.5 mm
I
13 mm
K
6.0 mm
L
12.7 mm
L1
161 mm
M
19.5 - 29.5 mm
M1
28.5 mm
N
42 mm
P
38 mm
GEW
Weight
185 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772018504
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D