??
CAD model selection
Selectable products: 1
558018
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6834T - Horizontal acting toggle clamp with solid arm and horizontal base
Bill of material
558018
BESTNR
Order No.
558018
GR
Size
3
PDF
catalog sheet
PDF
F1
Force F1
1.8 kN
F2
Force F2
2.5 kN
HANDGRIFF
colour
black
AS
Clamping screw
M 8x45 mm
ALPHA
Angle ALPHA (α)
90 °
WB
Angle range
°
A
6 mm
B
72 mm
C
26.0 mm
D
Diameter
6.5 mm
D1
Diameter
5.1 mm
E
Adjustment distance
44 mm
F
15.0 mm
H
32 mm
H1
48 mm
H2
86 mm
HWMIN
-3.5 mm
HWMAX
11.0 mm
I
15 mm
K
7.0 mm
L
13 mm
L1
205 mm
M
22 - 32 mm
M1
32.0 mm
N
45 mm
P
50 mm
GEW
Weight
320 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772018528
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number558018
Order No.558018
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 141.10EUR
Gross list prices from 1037.60EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:50 AM
Preview - Generation
Preview
3D
Dimension
2D