??
CAD model selection
Selectable products: 1
557109
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6834Y - Horizontal acting toggle clamp with solid arm and horizontal base
Bill of material
557109
BESTNR
Order No.
557109
GR
Size
4
PDF
catalog sheet
PDF
F1
Force F1
2.0 kN
F2
Force F2
3.0 kN
HANDGRIFF
colour
yellow
AS
Clamping screw
M 8x65 mm
ALPHA
Angle ALPHA (α)
90 °
WB
Angle range
°
A
8 mm
B
111 mm
C
41.0 mm
D
Diameter
8.5 mm
D1
Diameter
8.5 mm
E
Adjustment distance
66 mm
F
26.0 mm
H
45 mm
H1
75 mm
H2
114 mm
HWMIN
-6.0 mm
HWMAX
22.0 mm
I
20 mm
K
8.0 mm
L
20.5 mm
L1
280 mm
M
29 - 43 mm
M1
43.0 mm
N
58 mm
P
57 mm
GEW
Weight
700 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772006136
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D