??
CAD model selection
Selectable products: 1
557110
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6834Y - Horizontal acting toggle clamp with solid arm and horizontal base
Bill of material
557110
BESTNR
Order No.
557110
GR
Size
5
PDF
catalog sheet
PDF
F1
Force F1
3.0 kN
F2
Force F2
5.0 kN
HANDGRIFF
colour
yellow
AS
Clamping screw
M12x80 mm
ALPHA
Angle ALPHA (α)
90 °
WB
Angle range
°
A
10 mm
B
121 mm
C
41.5 mm
D
Diameter
8.5 mm
D1
Diameter
- mm
E
Adjustment distance
78 mm
F
17.5 mm
H
46 mm
H1
73 mm
H2
128 mm
HWMIN
-13.0 mm
HWMAX
12.5 mm
I
25 mm
K
12.5 mm
L
- mm
L1
320 mm
M
41.5 mm
M1
- mm
N
58 mm
P
77 mm
GEW
Weight
1080 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772006143
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D