??
CAD model selection
Selectable products: 1
93948
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6837M - Horizontal acting toggle clamp for removable handle
Bill of material
93948
BESTNR
Order No.
93948
GR
Size
2
PDF
catalog sheet
PDF
F1
Force F1
1.00 kN
AS
Clamping screw
M6x35 mm
GEW
Weight
160 g
WB
Angle range
°
ALPHA
Angle ALPHA (α)
90 °
A
6 mm
B
64 mm
C
26.0 mm
D
Diameter
5.6 mm
D1
Diameter
5.5 mm
E
32 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
16 mm
H
24 mm
H1
45.0 mm
HWMIN
-1.5 mm
HWMAX
5.0 mm
I
13.2 mm
K
6 mm
L
12.7 mm
L1
113 mm
M
19.5 - 29.5 mm
M1
28.5 mm
N
42.0 mm
P
38 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772093945
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number93948
Order No.93948
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 122.50EUR
Gross list prices from 1021.50EUR
Gross list prices from 10020.10EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:03 AM
Preview - Generation
Preview
3D
Dimension
2D