??
CAD model selection
Selectable products: 1
93930
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6840 - Push-pull type toggle clamp without angle base
Bill of material
93930
BESTNR
Order No.
93930
GR
Size
3
PDF
catalog sheet
PDF
HANDGRIFF
red
F1
Force F1
2.5 kN
F2
Force F2
2.5 kN
AS
Clamping screw
M 8x35 mm
GEW
Weight
330 g
A
Diameter
12.0 mm
BMIN
24.0 mm
BMAX
56.0 mm
E
30 mm
G
Thread
M20 X 1,5 mm
H1
82.5 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
32 mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
HWMIN
22 mm
HWMAX
35 mm
L1
Stroke
140.0 mm
L2
Stroke
22.0 mm
L3
127 mm
N
30 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772093938
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D