??
CAD model selection
Selectable products: 1
557700
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6840E - Push-pull type toggle clamp without angle base
Bill of material
557700
BESTNR
Order No.
557700
GR
Size
1
PDF
catalog sheet
PDF
HANDGRIFF
blue
F1
Force F1
1.0 kN
F2
Force F2
1.0 kN
AS
Clamping screw
M 4x20 mm
GEW
Weight
100 g
A
Diameter
8.0 mm
BMIN
17.5 mm
BMAX
37.5 mm
E
20 mm
H1
45.5 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
20 mm
HWMIN
12 mm
HWMAX
20 mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
L1
Stroke
91.0 mm
L2
Stroke
16.0 mm
L3
74 mm
M2
Thread
M12 X 1,5 mm
N
19 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772013905
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D