??
CAD model selection
Selectable products: 1
557701
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6840E - Push-pull type toggle clamp without angle base
Bill of material
557701
BESTNR
Order No.
557701
GR
Size
2
PDF
catalog sheet
PDF
HANDGRIFF
blue
F1
Force F1
2.0 kN
F2
Force F2
2.0 kN
AS
Clamping screw
M 6x25 mm
GEW
Weight
245 g
A
Diameter
10.0 mm
BMIN
20.0 mm
BMAX
46.0 mm
E
20 mm
H1
66.0 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
26 mm
HWMIN
17 mm
HWMAX
25 mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
L1
Stroke
114.0 mm
L2
Stroke
19.0 mm
L3
105 mm
M2
Thread
M16 X 1,5 mm
N
24 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772013929
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D