??
CAD model selection
Selectable products: 1
557537
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6840G - Push-pull type toggle clamp without angle base
Bill of material
557537
BESTNR
Order No.
557537
GR
Size
0
PDF
catalog sheet
PDF
HANDGRIFF
green
F1
Force F1
0.8 kN
F2
Force F2
0.8 kN
AS
Clamping screw
M 4x20 mm
GEW
Weight
60 g
A
Diameter
6.5 mm
BMIN
10.5 mm
BMAX
26.5 mm
E
13 mm
H1
37.0 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
16 mm
HWMIN
12 mm
HWMAX
20 mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
L1
Stroke
66.5 mm
L2
Stroke
10.0 mm
L3
54 mm
M2
Thread
M10 X 1,0 mm
N
17 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772009977
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D