??
CAD model selection
Selectable products: 1
558042
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6840T - Push-pull type toggle clamp without angle base
Bill of material
558042
BESTNR
Order No.
558042
GR
Size
5 - M27
PDF
catalog sheet
PDF
HANDGRIFF
black
F1
Force F1
4.5 kN
F2
Force F2
4.5 kN
AS
Clamping screw
M12x50 mm
GEW
Weight
720 g
A
Diameter
16.0 mm
BMIN
26.5 mm
BMAX
66.5 mm
E
50 mm
H1
99.0 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
40 mm
HWMIN
30 mm
HWMAX
50 mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
L1
Stroke
171.5 mm
L2
Stroke
25.0 mm
L3
158 mm
M2
Thread
M27 X 2 mm
N
41 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772018795
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number558042
Order No.558042
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 187.00EUR
Gross list prices from 1076.50EUR
Gross list prices from 10066.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:51 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.