??
CAD model selection
Selectable products: 1
94110
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6841 - Push-pull type toggle clamp with small angle base
Bill of material
94110
BESTNR
Order No.
94110
GR
Size
1
PDF
catalog sheet
PDF
HANDGRIFF
red
F1
Force
1.0 kN
F2
Force
1.0 kN
AS
Clamping screw
M4 x 20 mm
GEW
Weight
125 g
A
8.0 mm
BMIN
24.5 mm
BMAX
44.5 mm
D
4.5 mm
E
20 mm
G
Thread
M 12 X 1,5 mm
H
15 mm
H1
60.5 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
20 mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
HWMIN
12 mm
HWMAX
20 mm
K
7.0 mm
L1
91.0 mm
L2
16 mm
L3
74.0 mm
MMIN
16 mm
MMAX
19.5 mm
N
30 mm
P
20 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772094119
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number94110
Order No.94110
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 142.30EUR
Gross list prices from 1040.30EUR
Gross list prices from 10037.30EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:03 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.