??
CAD model selection
Selectable products: 1
94367
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6841 - Push-pull type toggle clamp with small angle base
Bill of material
94367
BESTNR
Order No.
94367
GR
Size
5 - M27
PDF
catalog sheet
PDF
HANDGRIFF
red
F1
Force
4.5 kN
F2
Force
4.5 kN
AS
Clamping screw
M12x 50 mm
GEW
Weight
900 g
A
16.0 mm
BMIN
41.5 mm
BMAX
81.5 mm
D
8.5 mm
E
50 mm
G
Thread
M 27 X 2 mm
H
30 mm
H1
129.5 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
40 mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
HWMIN
30 mm
HWMAX
50 mm
K
15.5 mm
L1
171.5 mm
L2
25 mm
L3
158.0 mm
MMIN
29 mm
MMAX
46.0 mm
N
65 mm
P
35 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772094362
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D