??
CAD model selection
Selectable products: 1
557695
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6841E - Push-pull type toggle clamp with small angle base
Bill of material
557695
BESTNR
Order No.
557695
GR
Size
3
PDF
catalog sheet
PDF
HANDGRIFF
blue
F1
Force
2.5 kN
F2
Force
2.5 kN
AS
Clamping screw
M8 x 35 mm
GEW
Weight
445 g
A
12.0 mm
BMIN
37.0 mm
BMAX
69.0 mm
D
6.5 mm
E
30 mm
G
Thread
M 20 X 1,5 mm
H
25 mm
H1
108.0 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
32 mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
HWMIN
22 mm
HWMAX
35 mm
K
13.0 mm
L1
140.0 mm
L2
22 mm
L3
127.5 mm
MMIN
30 mm
MMAX
42.5 mm
N
60 mm
P
30 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772013622
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D