??
CAD model selection
Selectable products: 1
557373
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6841J - Push-pull type toggle clamp with small angle base
Bill of material
557373
BESTNR
Order No.
557373
GR
Size
0
PDF
catalog sheet
PDF
HANDGRIFF
orange
F1
Force
0.8 kN
F2
Force
0.8 kN
AS
Clamping screw
M4 x 20 mm
GEW
Weight
65 g
A
6.5 mm
BMIN
17.0 mm
BMAX
33.0 mm
D
4.5 mm
E
13 mm
G
Thread
M 10 X 1,0 mm
H
12 mm
H1
49.3 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
16 mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
HWMIN
12 mm
HWMAX
20 mm
K
6.0 mm
L1
66.5 mm
L2
10 mm
L3
54.0 mm
MMIN
16 mm
MMAX
16.0 mm
N
25 mm
P
16 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772008376
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D