??
CAD model selection
Selectable products: 1
557374
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6841J - Push-pull type toggle clamp with small angle base
Bill of material
557374
BESTNR
Order No.
557374
GR
Size
1
PDF
catalog sheet
PDF
HANDGRIFF
orange
F1
Force
1.0 kN
F2
Force
1.0 kN
AS
Clamping screw
M4 x 20 mm
GEW
Weight
125 g
A
8.0 mm
BMIN
24.5 mm
BMAX
44.5 mm
D
4.5 mm
E
20 mm
G
Thread
M 12 X 1,5 mm
H
15 mm
H1
60.5 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
20 mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
HWMIN
12 mm
HWMAX
20 mm
K
7.0 mm
L1
91.0 mm
L2
16 mm
L3
74.0 mm
MMIN
16 mm
MMAX
19.5 mm
N
30 mm
P
20 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772008406
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D