??
CAD model selection
Selectable products: 1
557378
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6841J - Push-pull type toggle clamp with small angle base
Bill of material
557378
BESTNR
Order No.
557378
GR
Size
5 - M27
PDF
catalog sheet
PDF
HANDGRIFF
orange
F1
Force
4.5 kN
F2
Force
4.5 kN
AS
Clamping screw
M12x 50 mm
GEW
Weight
900 g
A
16.0 mm
BMIN
41.5 mm
BMAX
81.5 mm
D
8.5 mm
E
50 mm
G
Thread
M 27 X 2 mm
H
30 mm
H1
129.5 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
40 mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
HWMIN
30 mm
HWMAX
50 mm
K
15.5 mm
L1
171.5 mm
L2
25 mm
L3
158.0 mm
MMIN
29 mm
MMAX
46.0 mm
N
65 mm
P
35 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772008444
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number557378
Order No.557378
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 192.00EUR
Gross list prices from 1086.00EUR
Gross list prices from 10078.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:45 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.