??
CAD model selection
Selectable products: 1
92668
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6842PL - Heavy push-pull type toggle clamp with replugable hand lever
Bill of material
92668
BESTNR
Order No.
92668
GR
Size
7
PDF
catalog sheet
PDF
F1
Force F1
25 kN
F2
Force F2
25 kN
AS
Clamping screw
M12 X 50 mm
GEW
Weight
4280 g
OFPOS
Stroke
75 mm
POS
Position
A
Diameter
25 mm
B
114 mm
C
90 mm
D
Diameter
10.3 mm
E
61 mm
H
22 mm
H1
250.5 mm
H2
389.0 mm
K
11 mm
L
45.0 mm
L1
267 mm
L2
368 mm
M
54 mm
M1
54 mm
N
78 mm
P
196 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772092665
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D