??
CAD model selection
Selectable products: 1
557172
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6842Y - Heavy push-pull type toggle clamp
Bill of material
557172
BESTNR
Order No.
557172
GR
Size
7
PDF
catalog sheet
PDF
HANDGRIFF
colour
yellow
F1
Force F1
25 kN
F2
Force F2
25 kN
AS
Clamping screw
M12x50 mm
GEW
Weight
2840 g
A
Diameter
22 mm
BMIN
55 mm
BMAX
105 mm
C
70 mm
D
Diameter
11.0 mm
E
50 mm
H
55 mm
H1
179 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
50 mm
HWMIN
30 mm
HWMAX
50 mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
K
45 mm
L1
218 mm
L2
192 mm
MMIN
57 mm
MMAX
65 mm
N
93 mm
P
158 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772006624
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D