??
CAD model selection
Selectable products: 1
94003
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6843 - Angle base, solid
Bill of material
94003
BESTNR
Order No.
94003
GR
Size
0
PDF
catalog sheet
PDF
A
30 mm
B
9.0 mm
C
16 mm
D
Diameter
4.5 mm
F
30 mm
H
13 mm
I
23 mm
K
Diameter
10.2 mm
L
3 mm
M
15.5-20.5 mm
GEW
Weight
35 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772094003
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number94003
Order No.94003
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 110.40EUR
Gross list prices from 109.35EUR
Gross list prices from 1008.65EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:03 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.