??
CAD model selection
Selectable products: 1
94037
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6843 - Angle base, solid
Bill of material
94037
BESTNR
Order No.
94037
GR
Size
3
PDF
catalog sheet
PDF
A
65 mm
B
14.5 mm
C
19 mm
D
Diameter
6.7 mm
F
44 mm
H
33 mm
I
50 mm
K
Diameter
20.2 mm
L
6 mm
M
41 mm
GEW
Weight
235 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772094034
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number94037
Order No.94037
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 117.50EUR
Gross list prices from 1015.70EUR
Gross list prices from 10014.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:03 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.