??
CAD model selection
Selectable products: 1
94391
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6843 - Angle base, solid
Bill of material
94391
BESTNR
Order No.
94391
GR
Size
5 - M27
PDF
catalog sheet
PDF
A
70 mm
B
17.0 mm
C
32 mm
D
Diameter
9.0 mm
F
60 mm
H
37 mm
I
60 mm
K
Diameter
27.2 mm
L
8 mm
M
45 mm
GEW
Weight
450 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772094393
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D