??
CAD model selection
Selectable products: 1
557551
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6844G - Push-Pull type toggle clamps
Bill of material
557551
BESTNR
Order No.
557551
GR
Size
5 - M27
PDF
catalog sheet
PDF
HANDGRIFF
colour
green
F1
Force F1
4.0 kN
F2
Force F2
4.0 kN
AS
Clamping screw
M12 x50
GEW
Weight
1200 g
A
Diameter
16 mm
B
92 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
67 mm
E
45 mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
HWMIN
30 mm
HWMAX
50 mm
H
37 mm
H1
149 mm
L1
175 mm
L2
24 mm
L3
139 mm
M
Thread
M12 mm
M2
Thread
M27 x 2 mm
N
49 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772010591
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D