??
CAD model selection
Selectable products: 1
557168
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6844Y - Push-Pull type toggle clamps
Bill of material
557168
BESTNR
Order No.
557168
GR
Size
3
PDF
catalog sheet
PDF
HANDGRIFF
colour
yellow
F1
Force F1
2.5 kN
F2
Force F2
2.5 kN
AS
Clamping screw
M 8 x 35
GEW
Weight
320 g
A
Diameter
12 mm
B
57 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
40 mm
E
25 mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
HWMIN
22 mm
HWMAX
35 mm
H
33 mm
H1
123 mm
L1
108 mm
L2
16 mm
L3
115 mm
M
Thread
M 8 mm
M2
Thread
M20 x 1,5 mm
N
33 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772006570
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D