??
CAD model selection
Selectable products: 1
94243
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6845 - Push-Pull type toggle clamps
Bill of material
94243
BESTNR
Order No.
94243
GR
Size
3
PDF
catalog sheet
PDF
F1
Force F1
4 kN
AS
Clamping screw
M 8 X 35 mm
GEW
Weight
540 g
POS
Position
HUB
Stroke
30 mm
E
30 mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
HWMIN
22 mm
HWMAX
35 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772094249
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number94243
Order No.94243
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 166.50EUR
Gross list prices from 1060.50EUR
Gross list prices from 10053.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:03 AM
Preview - Generation
Preview
3D
Dimension
2D