??
CAD model selection
Selectable products: 1
93831
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6860 - Combination clamp
Bill of material
93831
BESTNR
Order No.
93831
GR
Size
1
PDF
catalog sheet
PDF
F1
1.0 kN
F2
1.0 kN
HANDGRIFF
colour
red
GEW
340 g
POS
Position
A
17.0 mm
B
33 mm
C
40 mm
D
5.5 mm
E
15 mm
F
0.5 mm
G
22.0 mm
H
36 mm
H1
74 mm
H2
62 mm
HW1MIN
HW1 min.
24 mm
HW1MAX
HW1 max.
32 mm
HW2MIN
HW2 min.
4 mm
HW2MAX
HW2 max.
8 mm
I
12 mm
K
7.5 mm
L
150 mm
M
34.5 - 39.5
N
53 mm
P
55 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772093839
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D