??
CAD model selection
Selectable products: 1
93864
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6860 - Combination clamp
Bill of material
93864
BESTNR
Order No.
93864
GR
Size
3
PDF
catalog sheet
PDF
F1
3.0 kN
F2
3.0 kN
HANDGRIFF
colour
red
GEW
1620 g
POS
Position
A
29.0 mm
B
74 mm
C
50 mm
D
8.5 mm
E
37 mm
F
14.0 mm
G
34.0 mm
H
56 mm
H1
110 mm
H2
106 mm
HW1MIN
HW1 min.
40 mm
HW1MAX
HW1 max.
50 mm
HW2MIN
HW2 min.
20 mm
HW2MAX
HW2 max.
30 mm
I
20 mm
K
20.0 mm
L
270 mm
M
60 - 80
N
96 mm
P
90 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772093860
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D