??
CAD model selection
Selectable products: 1
557360
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6860J - Combination clamp
Bill of material
557360
BESTNR
Order No.
557360
GR
Size
1
PDF
catalog sheet
PDF
F1
1.0 kN
F2
1.0 kN
HANDGRIFF
colour
orange
GEW
340 g
POS
Position
A
17.0 mm
B
33 mm
C
40 mm
D
5.5 mm
E
15 mm
F
0.5 mm
G
22.0 mm
H
36 mm
H1
74 mm
H2
62 mm
HW1MIN
HW1 min.
24 mm
HW1MAX
HW1 max.
32 mm
HW2MIN
HW2 min.
4 mm
HW2MAX
HW2 max.
8 mm
I
12 mm
K
7.5 mm
L
150 mm
M
34.5 - 39.5
N
53 mm
P
55 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772008338
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number557360
Order No.557360
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1109.50EUR
Gross list prices from 1093.00EUR
Gross list prices from 10079.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:45 AM
Preview - Generation
Preview
3D
Dimension
2D